(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Our screwlock assemblies are a reliable, useful solution in any situation that involves a secure fixation. Our range of Nickel Plated Screwlock Assemblies offer a guarantee for long lasting retention of preloaded force in the threaded connection, even when put under high dynamic stress. A screwlock is made up from a number of washers, screws and nuts which when fastened creates a mechanical locking element, this whole element is what prevents fasteners from becoming loose. A screwlock has a locking system which is caused by the components pressing into one another when fastened.
Part Number |
---|
453-886 |
453-892 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length | Screw Length |
---|---|---|---|---|---|---|---|---|---|
฿ 639.45 ฿ 451.39 | NICKEL PLATED SCREWLOCK | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 13mm | 8mm | ||
฿ 444.05 ฿ 313.45 | NICKEL PLATED SCREWLOCK | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | - | 13mm |
Loading...
For Use With | D Connector | Type | Screwlock | Connector Type | D Connector |
---|---|---|---|---|---|
Thread Size | UNC 4-40 | Screwlock Gender | Female | Finish | Nickel |
CAD Drawing | 3D CAD Model |
How can we improve?
How can we improve?