1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slow Blow Axial Fuses【10 Pieces Per Package】 (Part Number)

Slow Blow Axial Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 290.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS slow blow axial fuses are a convenient and reliable solution to a vast array of application requirements.

 
Part Number
764-9545SALE
764-9548SALE
764-9554SALE
764-9560SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 290.75

฿ 205.24

RS SLOW BLOW AXIAL FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10750mA

฿ 411.77

฿ 290.67

RS SLOW BLOW AXIAL FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 101A

฿ 390.95

฿ 275.97

RS SLOW BLOW AXIAL FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 102.5A

฿ 427.59

฿ 301.84

RS SLOW BLOW AXIAL FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 104A

Loading...

  1. 1

Basic Information

Breaking Capacity at Maximum Voltage Rating 50 A @ 250 V ac/125 V dc Fuse Speed T Body Material Epoxy Coated
Voltage Rating 250V ac Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C
Wire Diameter 0.64mm Body Diameter 3.18mm Wire Length 28mm
Body Height 7.1mm Lead Orientation Axial