(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS slow blow TR5 fuses are a convenient and reliable solution to a vast array of application requirements.
Part Number |
---|
767-5140 |
767-5175 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) |
---|---|---|---|---|---|---|---|---|
฿ 417.60 ฿ 294.78 | RS SLOW BLOW TR5 FUSES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 1A | ||
฿ 115.93 ฿ 81.83 | RS SLOW BLOW TR5 FUSES | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 315mA |
Loading...
Breaking Capacity at Maximum Voltage Rating | 35 A @ 250 V ac | Body Material | Thermoplastic | Voltage Rating | 250V |
---|---|---|---|---|---|
Maximum Operating Temperature | +125°C | Minimum Operating Temperature | -55°C | Wire Diameter | 0.62mm |
Body Diameter | 8.35 | Wire Pitch | 5.08mm | Wire Length | 4.3 mm, 22 mm |
Body Height | 7.7mm | Lead Orientation | Radial |
How can we improve?
How can we improve?