1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Automotive Fuses【10 Pieces Per Package】 (Part Number)

Blade Automotive Fuses
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equivalent to ATO and ATC fuses
Voltage rating of 32Vdc
Used for low voltage applications

 
Part Number
563-740SALE
563-744SALE
563-750SALE
563-762SALE
563-772SALE
563-778SALE
563-788SALE
563-794SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRated Current
(A)
Colour

฿ 298.77

฿ 210.90

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 103AViolet

฿ 346.69

฿ 244.73

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1010ARed

฿ 146.55

฿ 103.45

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1015ABlue

฿ 264.23

฿ 186.52

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1020AYellow

฿ 298.77

฿ 210.90

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 107.5ABrown

฿ 353.64

฿ 249.63

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 105ATan

฿ 248.08

฿ 175.12

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 104APink

฿ 211.35

฿ 149.19

BLADE AUTOMOTIVE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1025ANatural

Loading...

  1. 1

Basic Information

Voltage Rating 32V Maximum Operating Temperature +125°C Minimum Operating Temperature -55°C
Operating Temperature Range -55 to +125 °C Width 5mm Blade Size Regular
Height 18.5mm Fuse Type Blade