(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick Acting Cartridge Fuse (F) LBC Glass Bodied 6.3x32
A glass cartridge fuse is a type of electrical safety device used to protect circuits and equipment from overcurrent situations.They offer a wide variety of type to choose from.
[Feature]
● Rated Current : 500mA, 1.5A, 2.5A and 3A
● Fuse sizes (Diameter X Length): 6.3 x 32mm.
[Application]
They are commonly used in industrial equipment, machinery, control panels and so on
Part Number |
---|
668-6029 |
668-6032 |
668-6039 |
668-6048 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Resistance |
---|---|---|---|---|---|---|---|---|---|
฿ 223.57 ฿ 157.82 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 500mA | 595.5mΩ | ||
฿ 180.04 ฿ 127.07 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 1.5A | 116.5mΩ | ||
฿ 184.43 ฿ 130.19 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 2.5A | 57.2mΩ | ||
฿ 228.05 ฿ 160.98 | QUICK ACTING | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 3A | 42.2mΩ |
Loading...
Breaking Capacity at Maximum Voltage Rating | 200 A | Fuse Speed | F | Overall Length | 32mm |
---|---|---|---|---|---|
Diameter | 6.3mm | High Rupture Capacity | No | Body Material | Glass |
Size Designation | Miniature | Includes Indicator | No | Voltage Rating | 250V ac |
Maximum Operating Temperature | +125°C | Minimum Operating Temperature | -55°C | Fuse Size | 6.3 x 32mm |
How can we improve?
How can we improve?