1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schneider XVC4 Pre-Configured Signal Tower (Part Number)

PRE-CONFIGURED SIGNAL TOWER

Schneider XVC4 Pre-Configured Signal Tower
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,416.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Schneider XVC4 series is a monolithic pre-cabled signal tower designed for the food-processing and medical sectors.
• 40 mm diameter, suitable for use in processing and medical sectors
• Steady super-bright LED illumination
• Flashing function can be selected by wiring
• Base mounted or mounted on support tube with bracket
• Pre-cabled, ready to use and install
• Simple and safe fixing
• For products equipped with a buzzer, the type of signal (continuous or intermittent) can be reversed by modifying the cable connections

 
Part Number
XVC4B15S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,416.56

PRE-CONFIGURED SIGNAL TOWER 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Light Source LED Range Harmony Mounting Style Tube
Height 524.5mm Base Diameter 40mm Lens Colour Red
Light Effect Flashing, Steady Maximum Temperature +50°C Number of Light Elements 1
Sounder Component Buzzer Multifunction Yes Connection Type Cable
Connection Cable Length 900mm Decibels at 1 Metre 85dB

Please check the type/dimensions/specifications of the part XVC4B15S in the Schneider XVC4 Pre-Configured Signal Tower series.