1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Protection Circuit Breaker (Part Number)

Motor Protection Circuit Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,341.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with the TeSys contactor up to 15kW
Provides short-circuit and overload protection
Lockable in the ’OFF’ position
Auxiliary contacts may be used to signal ’OFF’ or tripped conditions
Screw termination

 
Part Number
GV2ME05
GV2ME06
GV2ME08
GV2ME14
GV2ME16
GV2ME20
GV2ME32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Dimension depth
(mm)
Number of Poles Length Voltage Rating Dimensions CAD Drawing Terminal Contact Type Breaking Capacity at Maximum Voltage Rating Current Range

฿ 1,341.25

MOTOR CIRCUIT BREAKERS GV2-ME 1 Piece(s) 60 Day(s) 44.5mm78.2mm3P89mm690 V89 x 44.5 x 78.2 mm3D CAD ModelScrew-0.63 → 1 A

฿ 1,341.25

MOTOR CIRCUIT BREAKERS GV2-ME 1 Piece(s) Same day 44.5mm78.2mm3P89mm690 V89 x 44.5 x 78.2 mm3D CAD ModelScrew-1 → 1.6 A

฿ 1,341.25

MOTORCIRCUITBREAKERSGV2-ME 1 Piece(s) Same day -------Screw--

฿ 1,433.75

MOTORCIRCUITBREAKERSGV2-ME 1 Piece(s) Same day -------Screw--

฿ 1,595.63

MOTOR CIRCUIT BREAKERS GV2-ME 1 Piece(s) Same day ----690 V-----

฿ 1,595.63

MOTORCIRCUITBREAKERSGV2-ME 1 Piece(s) 2 Day(s) 44.5mm78.2mm3P89mm690 V89 x 44.5 x 78.2 mm-Screw3 kA13 to 18 A

฿ 2,081.25

MOTOR CIRCUIT BREAKERS GV2-ME 1 Piece(s) 2 Day(s) 44.5mm78.2mm3P89mm690 V89 x 44.5 x 78.2 mm3D CAD ModelScrew3 kA24 → 32 A

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Range TeSys Series GV2M