1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acti9 i60N MCBs 2 Pole (Part Number)

Acti9 i60N MCBs 2 Pole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,026.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Acti 9 iC60N series multi-standard circuit breakers combine circuit protection against short circuit currents and circuit protection against overload currents it also protects people against indirect contact with TN and IT neutral systems. Fully compliant with standards IEC/EN 60898 and IEC/EN 60947-2. ACTi 9 is fully tested, approved and certified by national and international third parties. It guarantees that your installation is safe and compliant with all relevant safety standards which demonstrates to your customers that you use industry-approved materials and best practices. These MCBs are normally used for high inductive loads where switching surges are high. Providing essential protection in industrial and commercial buildings, these miniature circuit breakers work especially well in polluted environments and networks.
VisiSafe guarantees the downstream circuit is always safe regardless of overvoltage conditions, even in the most demanding environments; the green strip indicates the safe position of contacts.
VisiTrip red window on the front face indicates fault tripping allowing fast diagnosis, resolution, and reclosing loads for easier building management and reduced downtime

 
Part Number
A9F73204
A9F74201
A9F75201
A9F75202
A9F75204
A9F75206
A9F75216
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Dimension depth
(mm)
Tripping Characteristics Rated AC Voltage Rated DC Voltage CAD Drawing

฿ 1,344.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 104 A85mmType B440 V125V3D CAD Model

฿ 1,026.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 2 Day(s) 101 A-Type C12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

฿ 1,824.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 101 A-Type D12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

฿ 1,824.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 102 A-Type D12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

฿ 2,431.67

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 104 A-Type D12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

฿ 1,480.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 106 A-Type D12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

฿ 1,110.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 60 Day(s) 1016 A-Type D12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V12 to 144V-

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Range Acti 9 Number of Poles 2
Series iC60N Breaking Capacity 6 kA