1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDC Ribbon Cables (Part Number)

IDC Ribbon Cables
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 358.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for use with all commonly available IDC connectors.Consists of parallel stranded tinned copper wire conductors laminated between layers of grey PVC film to form a flat ribbon cable suitable for use with Speedbloc insulation displacement connectors. Pitch between conductors 0.05in/1.27 mm. One edge has a red marker to indicate the first conductor. May be split into any number of ways by tearing between conductors. The laminate ensures precise alignment and spacing between conductors, essential during assembly with the connectors.,Each conductor is formed from 7 strands of 36 awg (0.13 mm diameter.), 28 awg overall (0.08 mm2). UL recognised style 2651.

 
Part Number
289-9846SALE
289-9852SALE
289-9874SALE
289-9896SALE
289-9975SALE
289-9997SALE
360-116SALE
360-122SALE
360-188SALE
360-217SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReel Length Number of Ways Width Capacitance

฿ 358.87

฿ 253.33

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m1012.7 mm49.2 pF/m

฿ 474.48

฿ 334.94

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m1417.8 mm49.2 pF/m

฿ 381.60

฿ 269.37

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m1620.3 mm49.2 pF/m

฿ 650.31

฿ 459.05

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m2025.4 mm49.2 pF/m

฿ 1,422.88

฿ 1,004.41

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m4050.8 mm49.2 pF/m

฿ 1,859.39

฿ 1,239.66

RIBBON CABLES 1 Piece(s) 8 Day(s) 105m6481.3 mm49.2 pF/m

฿ 1,056.56

฿ 745.83

RIBBON CABLES 1 Piece(s) 8 Day(s) 1030m1620.3 mm49.2pF/m

฿ 1,873.19

฿ 1,248.86

RIBBON CABLES 1 Piece(s) 8 Day(s) 1030m2025.4 mm49.2pF/m

฿ 6,295.56

฿ 4,197.25

RIBBON CABLES 1 Piece(s) 8 Day(s) 1030m3747 mm49.2pF/m

฿ 5,319.32

฿ 3,546.39

RIBBON CABLES 1 Piece(s) 8 Day(s) 1030m6481.3 mm49.2pF/m

Loading...

  1. 1

Basic Information

Rated Voltage 300V American Wire Gauge 28 Sheath Colour Grey
Maximum Operating Temperature +105°C Core Strands 7/0.13 mm Minimum Operating Temperature -20°C
Cable Shape Ribbon Size of Strands 0.13 mm Number of Strands 7
Pitch 1.27mm Conductor Strand Type Stranded Screened/Unscreened Unscreened