1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Duct Accessory, Cable Retainer (Part Number)

MK Duct Accessory, Cable Retainer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant PVC cable punch Used to prevent cables from jumping out or falling when entering wires into an MK duct.

 
Part Number
MDG13
MDG33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize number Dimension W
(mm)
Dimension H
(mm)
JAN Code

฿ 46.58

DUCT OPTION/ACCESSORIES 10 Piece(s) 7 Day(s) 10No. 0/142144528944144995

฿ 71.43

DUCT OPTION/ACCESSORIES 5 Piece(s) 7 Day(s) 10No. 38629.24528944145008

Loading...

  1. 1

Basic Information

Material PVC Color Milky White Color Milky white
Material PVC Dimension L(mm) 50