1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

40mm Wirewound Potentiometers

WIREWOUND POTENTIOMETERS

40mm Wirewound Potentiometers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,169.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This series of RS potentiometers offer a range of resistance options between 100Ω and 10kΩ. They are single turn wirewound potentiometers with a 6mm diameter shaft and a rotational life of 100,000 revolutions.
±10% standard resistance tolerance
285° rotation (mechanical angle)
3W power rating

Part Number
842-7096 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,169.88

฿ 825.82

WIREWOUND POTENTIOMETERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 41mm Power Rating 3W Mounting Type Panel Mount
Dimensions 40 (Dia.) x 41mm Tolerance ±10% Diameter 40mm
Termination Style Solder Shaft Diameter 6.35 mm Shaft Length 68mm
Potentiometer Type Rotary Number of Turns 1 Maximum Resistance 50kΩ
Mounting Hole Diameter 15mm Electrical Taper Linear Element Material Wirewound

Please check the type/dimensions/specifications of the part 842-7096 in the 40mm Wirewound Potentiometers series.