1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat cable 1.27mm (Part Number)

Flat cable 1.27mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,279.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unscreened flat ribbon cable from Harting

 
Part Number
09180097001
09180347001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Ways Width

฿ 2,279.17

FLAT CABLE 1 Piece(s) 8 Day(s) 10911.09 mm

฿ 6,507.29

FLAT CABLE 1 Piece(s) 8 Day(s) 103442.84 mm

Loading...

  1. 1

Basic Information

Overall Length(m) 30m Rated Voltage 300V Pitch 1.27mm
Number of Strands 7 Conductor Strand Type Stranded American Wire Gauge 28
Cable Shape Ribbon Screened/Unscreened Unscreened Sheath Colour Grey
Minimum Operating Temperature -20°C Maximum Operating Temperature +105°C Characteristic Impedance 105 Ω
Capacitance 45.9 pF/m