1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breakers GV2-P (Part Number)

Motor Circuit Breakers GV2-P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,604.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Motor protection is provided by the thermal-magnetic protection elements incorporated in the motor circuit breaker
Manual operation via a rotary selector switch
Screw terminals

 
Part Number
GV2P05
GV2P07
GV2P14
GV2P20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBreaking Capacity Current Range

฿ 1,604.88

MOTOR CIRCUIT BREAKERS - GV2-P 1 Piece(s) 2 Day(s) 10100 kA0.63 → 1 A

฿ 1,604.88

MOTOR CIRCUIT BREAKERS - GV2-P 1 Piece(s) Same day 108 kA1.6 → 2.5 A

฿ 1,604.88

MOTORCIRCUITBREAKERS-GV2-P 1 Piece(s) 2 Day(s) 106 kA6 → 10 A

฿ 1,845.38

CIRCUITBREAKER 1 Piece(s) 2 Day(s) 104 kA13 → 18 A

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension width(mm) 44.5mm Dimension depth(mm) 97mm
Range TeSys Number of Poles 3P Series GV2P
Length 89mm Voltage Rating 690 V Dimensions 89 x 44.5 x 97 mm
CAD Drawing 3D CAD Model Terminal Contact Type Screw