(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Since each device can be turned on and off with an individual switch, standby power can be cut and there is a power saving effect
・ The non-shining eco-switch can further reduce power consumption compared to a normal shining switch
・ The dust prevention shutter prevents dust from entering the unused outlets and is effective in preventing accidents such as fire. It also has an electric shock prevention effect
・ There is a space to connect 1 small AC adapter to the outlet without difficulty
・ A plug with an insulating cap that is effective in preventing fires caused by undesired arcing
・ The outlet uses a heat-resistant material
・ It is a double-covered cord that is hard to break and is safe
・ It is a swing type plug that can be wired neatly even in a narrow place
・ It comes with a hook hole that can be temporarily fixed to the wall
Part Number |
---|
TAP-S15-1 |
TAP-S15-5 |
TAP-S16-3 |
TAP-S16-5 |
TAP-S17-1 |
TAP-S17-3 |
TAP-S17-5 |
TAP-S18-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | Switch form | Function | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 4 | Each Individual Port | Heat Resistant / Dust-Proof / Tracking prevention / With electric lamp | 4969887832097 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 4 | Each Individual Port | Heat Resistant / Dust-Proof / Tracking prevention / With electric lamp | 4969887832127 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 4 | Batch concentration type | Dust-Proof / Tracking prevention / Lightning Surge / With electric lamp | 4969887832158 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 4 | Batch concentration type | Dust-Proof / Tracking prevention / Lightning Surge / With electric lamp | 4969887832165 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 6 | Each Individual Port | Heat Resistant / Dust-Proof / Tracking prevention / With electric lamp | 4969887832172 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 6 | Each Individual Port | Heat Resistant / Dust-Proof / Tracking prevention / With electric lamp | 4969887832196 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 6 | Each Individual Port | Heat Resistant / Dust-Proof / Tracking prevention / With electric lamp | 4969887832202 | ||
฿ 100.00 | POWER STRIPS | 1 Piece(s) | Quote | 6 | Batch concentration type | Dust-Proof / Tracking prevention / Lightning Surge / With electric lamp | 4969887832219 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Plug angle (draw direction at front position) | Straight |
---|---|---|---|---|---|
Socket angle (pull-out direction when at front surface) | Straight | Allowable power(W) | 1500 | Color | White |
Supported countries (standards) | Japan (PSE) | Breaker type | VFF | Insulation cap | Available |
How can we improve?
How can we improve?