1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Property Lightning Protection Power Strip (Normal Type) (Part Number)

<mrk mtype="seg" mid="43">Construction Property Lightning Protection Power Strip</mrk> (<mrk mtype="seg" mid="45">Normal Type</mrk>)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

[Features]
It has a lightning protection function.
It protects equipment from damage due to lightning surges.
The surge resistant function is installed both between power supply lines and between power supply and earth.
It comes with a lightning protection confirmation lamp.
You can check if the lightning protection is working.
This product has a double structure case that is strong against heat.
This product has a plug with an insulation cap that is effective for tracking fire prevention.
Since it has a magnet on the back, it can be temporarily fixed to a steel desk or the like.
This product is easy to maintain and convenient.
This product is an environmentally friendly product that uses lead-free solder.
This product has adopted a simple plastic bag package that is environmentally friendly with little dust.

Part Number
TAP-K2NSP-3
TAP-K4NSP-3
TAP-K6NSP-3
TAP-K8NSP-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings JAN Code

฿ 2,275.00

POWER STRIPS 1 Piece(s) 12 Day(s) 24969887831519

฿ 2,409.00

POWER STRIPS 1 Piece(s) 12 Day(s) 44969887831526

฿ 3,746.00

POWER STRIPS 1 Piece(s) 90 Day(s) 64969887831533

฿ 4,416.00

POWER STRIPS 1 Piece(s) 90 Day(s) 84969887831540

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 socket Switch form None
Plug angle (draw direction at front position) Straight Socket angle (pull-out direction when at front surface) Straight Function Heat Resistant / Tracking prevention / Lightning Surge
Allowable power(W) 1500 Color Gray Supported countries (standards) Japan (PSE)
With/without magnet Available Breaker type Vinyl flexible round cord (VCTF) Insulation cap Available