(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・
・
・
・
・
・
・
Plug shape | A-3 | Socket shape | A-3 retain prevention | Number of Insertion Openings/Split Openings | 8 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | Straight | Socket angle (pull-out direction when at front surface) | Straight |
Function | Heat Resistant / Tracking prevention / With electric lamp | Allowable power(W) | 1500 | Color | Green |
Supported countries (standards) | Japan (PSE) | With/without magnet | Available | Breaker type | Vinyl flexible round cord (VCTF) |
JAN Code | 4969887831663 |
How can we improve?
How can we improve?