1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surge-Protected Slim Rotating Power Strip (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • WBS-SL702SB-BK
  • WBS-SL702SB-W
  • WBS-SL702SB-WD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outlets can be rotated for efficient wiring.
· Surge-protection function protects plugged-in appliances from lightning.
· Arc prevention covers prevent electrical fires.
· The cord pivots up and down 180°, allowing neat wiring along racks and walls.
· Can be temporarily fixed to a TV stand, etc., using the temporary fixing attachment.
· Comes with safety caps.
· Swing plug for tidy wiring.
· Safe cord structure with protective coating.

 
Part Number
WBS-SL702SB-BK
WBS-SL702SB-W
WBS-SL702SB-WD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color details JAN Code

฿ 833.30

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 4 Day(s) Black-4901087207558

฿ 834.95

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 4 Day(s) White-4901087207541

฿ 834.95

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) OtherWood grain4901087207565

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 7
Switch form None Cable Length(m) 2 Function Tracking prevention / Lightning Surge
Rated Current(A) 15 Rated Voltage(V) 125 Application For indoor use only