1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

microUSB Memory, USB 3.0 (Part Number)

RELATION MEMORY

microUSB Memory, USB 3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,953.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images.

Product Description

[Features]
・ Ultra compact size that will not bother you even when attached to your PC
· It achieves high-speed data transfers. It supports USB 3.0 that can handle large volume data comfortably

 
Part Number
RUF3-PS16G-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,953.00

RELATION MEMORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type USB memory Capacity 16GB Main Body Color Black
JAN Code 4981254020951

Please check the type/dimensions/specifications of the part RUF3-PS16G-BK in the microUSB Memory, USB 3.0 series.