1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan 92-mm Square × 25-mm Thick San Ace 92 W 9 WP Type (Part Number)

Waterproof Fan 92-mm Square × 25-mm Thick San Ace 92 W 9 WP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,001.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -20°C to +70°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WP0912S401
9WP0924G401
9WP0924G4011
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code

฿ 2,001.63

HEAT MEASURES FAN 1 Piece(s) 10 Day(s) DC12V1.663956.1With ribsS

฿ 2,001.63

HEAT MEASURES FAN 1 Piece(s) 10 Day(s) DC24V1.764366.5With ribsG

฿ 2,001.63

HEAT MEASURES FAN 1 Piece(s) 10 Day(s) DC24V1.764366.5No ribG

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 92x92 Frame thickness 25mm
Classification Waterproof Sensor specifications Pulse Safety standards UL / TUV / CSA
Frame Material Resin Life Expectancy(h) 40,000