1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan 40 mm × 40 mm square with 20 mm Thick San Ace 40 W 9WP Type (Part Number)

HEAT MEASURES FAN

Waterproof Fan 40 mm × 40 mm square with 20 mm Thick San Ace 40 W 9WP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,488.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -10°C to +60°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WP0412F6001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,488.37

HEAT MEASURES FAN 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Model DC Fan Rated Voltage DC12V Frame Size 40x40
Frame thickness 20mm Classification Waterproof Sensor specifications Pulse
Safety standards UL / CUL / TUV Maximum air flow (DC input)(m3/min) 0.183 Sound pressure level (for DC input)(dB) 28
Maximum static pressure (for DC input)(Pa) 45.1