1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Precision Analog Input/Output Terminal, USB, I/O Unit (Part Number)

RELATION PC EXPANSION BOARD

High Precision Analog Input/Output Terminal, USB, I/O Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ It is a USB2.0 compatible terminal that extends the analog signal input/output function from the USB port of a personal computer.
・ It is equipped with 8 ch 16 bit analog input and 2 ch 16 bit analog output, and the signal line can be directly connected to the screw terminal of the main unit.
・ It has compact design that matches a laptop computer, and because it operates on USB bus power, it has excellent portability.
・ Windows driver and full-scale data logger software C-LOGGER are attached.

 
Part Number
AIO-160802GY-USB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

RELATION PC EXPANSION BOARD 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

External dimensions (L)(mm) 62 Function Analog input and output External dimensions (H)(mm) 64
Bus USB Digital input(Point) 4 Digital output(Point) 4
Resolution 16 bit Number of Channels(ch) (Input) 8 ch, (Output) 2 ch Insulation Property Non-insulated
Analog input range Bipolar ±10 V Analog output range Bipolar ±10 V