(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ This product is a PCI bus compliant interface board that is compliant with IEEE-488.1 and IEEE-488.2 and has a bus master transfer function.
・ You can control the communication between various devices that have a GPIB interface and analyze the data on the GPIB bus line using your PC.
・ Windows version and LabVIEW version drivers (API-PAC (W32)) are attached.
Bus | PCI | PCI bracket | Standard | Number of Channels(ch) | 1 |
---|---|---|---|---|---|
Safety standards | VCCI Class A, CE marking (EMC Directive Class A) | Transmitting method | 8-bit parallel / 3-wire handshake type | Transmission Speed | 1.5 Mbyte/sec |
Please check the type/dimensions/specifications of the part GP-IB(PCI)FL in the Low Cost High Speed GPIB Communication Board for PCI series.
How can we improve?
How can we improve?