1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han, Industrial Connector, Hood / Cable Gland, Pg16/M25 (Part Number)

Han, Industrial Connector, Hood / Cable Gland, Pg16/M25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, industrial connector, hood / cable gland, Pg16/M25.

 
Part Number
19-12-008-0526
19120005157
19120005158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Material Type Type Size Clamping Range Specification 1 Specification 2 Specifications 3 Specifications 4

฿ 1,165.55

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10--MetalRelated PartsHood/housing--Protection Rating (compliant with IEC 60529): IP65; color (hood/housing): RAL 9005 (Jet Black)Material (hood/housing): zinc die-cast; surface (hood/housing): powder coatingOperating temperature: -40 to +125°C; certification: DNV GL, CE/UL/CSA; type rating UL 50/UL 50E compliant: 4, 12Han-Compact, side entry, hood, M25, HC

฿ 596.52

CONNECTOR 1 Piece(s) 5 Day(s) -Integrated TypeΦ10.5~14mmResinCable GlandCable glandM2510.5 to 14Wrench size: A/F 30; protection rating (compliant with IEC 60529): IP65Material (cable gland): thermoplastic; color (accessory): black, tightening torque: 6 NmOperating temperature: -40 to +100°CCable sealing, thermoplastic, M25 × 1.5, 10.5-14 mm

฿ 596.52

CONNECTOR 1 Piece(s) 5 Day(s) -Integrated TypeΦ14~17mmResinCable GlandCable glandM2514 to 17Wrench size: A/F 30; protection rating (compliant with IEC 60529): IP65Material (cable gland): thermoplastic; color (accessory): blackOperating temperature: -40 to +100°CCable sealing, thermoplastic, M25 × 1.5, 14-17 mm

Loading...

  1. 1

Basic Information

Screw Standard Metric Thread Color Black Protection Function (Environmental Resistance) Waterproof
Representative Standard ROHS Screw Size M25