1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han, Accessories and Inserts for Industrial Connectors (Part Number)

Han, Accessories and Inserts for Industrial Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

HARTING, connector (options/others), Han, accessories, inserts, for industrial connectors.

 
Part Number
09-33-000-9801
09-33-000-9980
09-33-000-9984
09-33-000-9985
09-33-000-9989
09-33-006-0401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Color Specifications Material Color Flame Retardancy Type Specification 1

฿ 673.55

CONNECTOR 1 Piece(s) 5 Day(s) 10OtherPolycarbonate Resin (UL94V-0)GrayHan-Snap, carrier, standard, pivotingPolycarbonate (accessory)Accessory: RAL 7032 (pebble gray)UL 94V-0Insert mountingOperating Temperature Range: -40 to +125°C; holding power: ≥ 450 N on DIN rail

฿ 377.81

CONNECTOR 1 Piece(s) 5 Day(s) 10OtherPolycarbonate Resin (UL94V-0)GrayHan-Snap, insert fixing for standard railPolycarbonate (accessory)Accessory: RAL 7032 (pebble gray)UL 94V-0Insert mountingOperating Temperature Range: -40 to +125°C; holding power: ≥ 300 N on DIN rail (tensile strength), ≥ 1,000 N on DIN rail (pressure)

฿ 385.16

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10Connector FastenerMetal-Han-Snap, adapterZinc die-cast (accessory)--Panel mounting partsOperating Temperature Range: -40 to +125°C

฿ 297.13

CONNECTOR 1 Piece(s) 5 Day(s) 10Connector FastenerPolycarbonate Resin (UL94V-0)GrayHan-Snap, holdingPolycarbonate (accessory)Accessory: RAL 7032 (pebble gray)UL 94V-0Panel mounting partsOperating Temperature Range: -40 to +125°C; holding power: ≥ 250 N in the sheet-metal cut out

฿ 766.06

CONNECTOR 1 Piece(s) 5 Day(s) 10OtherPolycarbonate Resin (UL94V-0)GrayHan-Snap, standard rail fixingPolycarbonate (accessory)Accessory: RAL 7032 (pebble gray)UL 94V-0Insert mountingOperating Temperature Range: -40 to +125°C; holding power: ≥ 450 N on DIN rail

฿ 711.48

CONNECTOR 1 Piece(s) 5 Day(s) 10HoodPolycarbonate Resin (UL94V-0)GrayHan-Snap, plastic housing, size 6Polycarbonate (hood/housing)Hood/housing: RAL 7032 (pebble gray)UL 94V-0Shell housingOperating Temperature Range: -40 to +125°C; holding power: ≥ 300 N when locked

Loading...

  1. 1

Basic Information

Size 0.8 Specification 2 Specifications: IEC 60068-2-6 Vibration (sine wave), IEC 60068-2-27 Impact