1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han Industrial Connector / Accessories (Manufacturer Part Number: 19620005090) (Part Number)

CONNECTOR

Han Industrial Connector / Accessories (Manufacturer Part Number: 19620005090)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,178.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Products currently on sale may be temporarily suspended in the future depending on the availability of stocks.
    Products for which orders have been suspended are not expected to be in stock again anytime soon.

Product Description

UNI HF Dichtverschr. M25

·Wrench size: A/F 22
·Protection rating (Compliant with IEC 60529): IP68
·Size: M25
·Clamp range: 6.5 to 9.5 mm
·Shield diameter: 3.5 to 8.5 mm
·Diagonal width: 31.2 mm
·Material (cable gland): Metal

 
Part Number
19620005090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,178.71

CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Metal Product Type cable gland

Please check the type/dimensions/specifications of the part 19620005090 in the Han Industrial Connector / Accessories (Manufacturer Part Number: 19620005090) series.