(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HARTING, connector (options/others), Han, accessories, inserts, hoods/housings for industrial connectors.
Part Number |
---|
09-62-003-0801 |
09-62-003-1750 |
19-62-003-1440 |
19-62-816-0427 |
19-62-816-0527 |
19620005084 |
19620005092 |
19620005096 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Specifications | Nut across flat dimensions (mm) | Material | Color | Size | Wrench Size | Clamping Range | Shield Diameter | Type | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,279.35 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Hood | Metal | L Type Hood | Han, 3, EMC, base, angled, 1 lever | - | Zinc die-cast (hood/housing); PTFE (seal); steel (lock) | Uncoated (hood/housing) | - | - | - | - | Panel mounting housing | Operating Temperature Range: -40 to +125°C; surface (hood/housing): no coating; surface (lock): zinc plating | Protection Rating (compliant with IEC 60529): IP44, IP65/IP67 with seal screw 09200009918; certification: DNV GL | ||
฿ 1,197.29 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Hood | Metal | Direct Type Hood | Han, 3, EMC, hood coupler, 1 lever, Pg11 | - | Zinc die-cast (hood/housing); steel (lock) | Uncoated (hood/housing) | - | - | - | - | Relay housing | Operating Temperature Range: -40 to +125°C; surface (hood/housing): no coating; surface (lock): zinc plating | Protection Rating (compliant with IEC 60529): IP44, IP65/IP67 with seal screw 09200009918; certification: DNV GL | ||
฿ 620.90 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Hood | Metal | Direct Type Hood | Han, 3, EMC, top entry, 2 pegs, M20 | - | Zinc die-cast (hood/housing) | Uncoated (hood/housing) | - | - | - | - | Hood | Operating Temperature Range: -40 to +125°C; surface (hood/housing): no coating | Protection Rating (compliant with IEC 60529): IP44, IP65/IP67 with seal screw 09200009918; certification: DNV GL | ||
฿ 1,622.71 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Hood | Aluminum Alloy | Direct Type Hood | Han, 16, EMC/B, HTE, M32 (HT) | - | Die-cast aluminum (hood/housing) | Uncoated (hood/housing) | - | - | - | - | Hood | Operating Temperature Range: -40 to +125°C, -40 to +200°C with Han high temperature component; surface (hood/housing): uncoated; type rating UL 50 / UL 50E compliant: 12, 4 | Protection Rating (compliant with IEC 60529): IP65; certification: DNV GL, UL, CSA | ||
฿ 1,605.68 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Hood | Aluminum Alloy | L Type Hood | Han, 16, EMC/B, HSE, M32 (HT) | - | Die-cast aluminum (hood/housing) | Uncoated (hood/housing) | - | - | - | - | Hood | Operating Temperature Range: -40 to +125°C, -40 to +200°C with Han high temperature component; surface (hood/housing): uncoated; type rating UL 50 / UL 50E compliant: 12, 4 | Protection Rating (compliant with IEC 60529): IP65; certification: DNV GL, UL, CSA | ||
฿ 1,141.16 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Other | Metal | Diameter Thread Lock Type Hood | Accessory, special cable clamp, EMC, M20 | 24.4 | Metal (cable gland) | - | M20 | A/F 28 | 9 to 13 | 4.8 to 8 | Cable gland | - | Protection Rating (compliant with IEC 60529): IP68 | ||
฿ 1,178.71 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Other | Metal | Diameter Thread Lock Type Hood | Accessory, special cable clamp, EMC, M32 | 38.5 | Metal (cable gland) | - | M32 | A/F 35 | 14 to 18 | 9 to 14.5 | Cable gland | - | Protection Rating (compliant with IEC 60529): IP68 | ||
฿ 1,626.58 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Other | Metal | Diameter Thread Lock Type Hood | Accessory, special cable clamp, EMC, M32 | 38.5 | Metal (cable gland) | - | M32 | A/F 35 | 14 to 18 | 9 to 14.5 | Cable gland | - | Protection Rating (compliant with IEC 60529): IP68 |
Loading...
How can we improve?
How can we improve?