1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Han, Accessories, Inserts, Hoods/Housings for Industrial Connectors (Part Number)

CONNECTOR

Han, Accessories, Inserts, Hoods/Housings for Industrial Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

HARTING, connector (options/others), Han, accessories, inserts, hoods/housings for industrial connectors.

 
Part Number
19620005084
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Specification Specifications Nut across flat dimensions
(mm)
Material Color Size Wrench Size Clamping Range Shield Diameter Type Specification 1 Specification 2

฿ 1,141.16

CONNECTOR 1 Piece(s) 5 Day(s) -OtherMetalDiameter Thread Lock Type HoodAccessory, special cable clamp, EMC, M2024.4Metal (cable gland)-M20A/F 289 to 134.8 to 8Cable gland-Protection Rating (compliant with IEC 60529): IP68

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 19620005084 in the Han, Accessories, Inserts, Hoods/Housings for Industrial Connectors series.

Products with similar specification

Part Number
09-62-003-1750
19-62-003-1440
19-62-816-0427
19-62-816-0527
19620005092
19620005096
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Material Specification Specifications Nut across flat dimensions
(mm)
Material Color Size Wrench Size Clamping Range Shield Diameter Type Specification 1 Specification 2

฿ 1,197.29

1 Piece(s) 5 Day(s) 10HoodMetalDirect Type HoodHan, 3, EMC, hood coupler, 1 lever, Pg11-Zinc die-cast (hood/housing); steel (lock)Uncoated (hood/housing)----Relay housingOperating Temperature Range: -40 to +125°C; surface (hood/housing): no coating; surface (lock): zinc platingProtection Rating (compliant with IEC 60529): IP44, IP65/IP67 with seal screw 09200009918; certification: DNV GL

฿ 620.90

1 Piece(s) 5 Day(s) 10HoodMetalDirect Type HoodHan, 3, EMC, top entry, 2 pegs, M20-Zinc die-cast (hood/housing)Uncoated (hood/housing)----HoodOperating Temperature Range: -40 to +125°C; surface (hood/housing): no coatingProtection Rating (compliant with IEC 60529): IP44, IP65/IP67 with seal screw 09200009918; certification: DNV GL

฿ 1,622.71

1 Piece(s) 5 Day(s) 10HoodAluminum AlloyDirect Type HoodHan, 16, EMC/B, HTE, M32 (HT)-Die-cast aluminum (hood/housing)Uncoated (hood/housing)----HoodOperating Temperature Range: -40 to +125°C, -40 to +200°C with Han high temperature component; surface (hood/housing): uncoated; type rating UL 50 / UL 50E compliant: 12, 4Protection Rating (compliant with IEC 60529): IP65; certification: DNV GL, UL, CSA

฿ 1,605.68

1 Piece(s) 5 Day(s) 10HoodAluminum AlloyL Type HoodHan, 16, EMC/B, HSE, M32 (HT)-Die-cast aluminum (hood/housing)Uncoated (hood/housing)----HoodOperating Temperature Range: -40 to +125°C, -40 to +200°C with Han high temperature component; surface (hood/housing): uncoated; type rating UL 50 / UL 50E compliant: 12, 4Protection Rating (compliant with IEC 60529): IP65; certification: DNV GL, UL, CSA

฿ 1,178.71

1 Piece(s) 5 Day(s) -OtherMetalDiameter Thread Lock Type HoodAccessory, special cable clamp, EMC, M3238.5Metal (cable gland)-M32A/F 3514 to 189 to 14.5Cable gland-Protection Rating (compliant with IEC 60529): IP68

฿ 1,626.58

1 Piece(s) 5 Day(s) -OtherMetalDiameter Thread Lock Type HoodAccessory, special cable clamp, EMC, M3238.5Metal (cable gland)-M32A/F 3514 to 189 to 14.5Cable gland-Protection Rating (compliant with IEC 60529): IP68