(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HARTING, connector (options/others), Han, accessories, inserts, hoods/housings for industrial connectors.
Part Number |
---|
19620005092 |
19620005096 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Specifications | Nut across flat dimensions (mm) | Material | Color | Size | Wrench Size | Clamping Range | Shield Diameter | Type | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,178.71 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Other | Metal | Diameter Thread Lock Type Hood | Accessory, special cable clamp, EMC, M32 | 38.5 | Metal (cable gland) | - | M32 | A/F 35 | 14 to 18 | 9 to 14.5 | Cable gland | - | Protection Rating (compliant with IEC 60529): IP68 | ||
฿ 1,626.58 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Other | Metal | Diameter Thread Lock Type Hood | Accessory, special cable clamp, EMC, M32 | 38.5 | Metal (cable gland) | - | M32 | A/F 35 | 14 to 18 | 9 to 14.5 | Cable gland | - | Protection Rating (compliant with IEC 60529): IP68 |
Loading...
How can we improve?
How can we improve?