(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A convenient adapter that can convert a SDHC/SDXC card to a compact flash
[Features]
・ A SD/SDHC/SDXC card can be converted to a compact flash (Type II).
・ Convenient for digital SLR cameras.
・ A push-type connector that is easy to take out.
· Simple connection with no drivers.
・ It supports SDXC memory card 256 GB.
・ It supports compact flash UDMA mode.
Features | Convert SD/SDHC/SDXC cards to compact flash (Type II) | JAN Code | 4969887538623 | Size (W x D x H)(mm) | 42.8 × 36.4 × 5 |
---|
Please check the type/dimensions/specifications of the part ADR-SDCF2 in the CF Conversion Adapter for SDXC series.
How can we improve?
How can we improve?