1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Insulation Material Drill Bit (Groove Cutting Bit For Heat Insulation Materials) (Part Number)

TOOL FOR ELECTRIC FACILITIES

Heat Insulation Material Drill Bit (Groove Cutting Bit For Heat Insulation Materials)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Turning drill bit that lets you easily cut grooves for PF pipes (up to 22) in heat insulation materials (styrofoam, urethane foam, etc.).
· Simply attach it on your existing power drill. There is no specific cutting direction, meaning that you can cut out material along a straight line or curved line as desired.

 
Part Number
CCD-22M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70.56

TOOL FOR ELECTRIC FACILITIES 5 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Cutting Tool Related Color Black Length(mm) 55
Product type Made of glass-fiber reinforced plastic

Please check the type/dimensions/specifications of the part CCD-22M in the Heat Insulation Material Drill Bit (Groove Cutting Bit For Heat Insulation Materials) series.