1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Only Rib OK (Rib Cutter For M Bars) (Part Number)

TOOL FOR ELECTRIC FACILITIES

Only Rib OK (Rib Cutter For M Bars)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,720.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for cutting ribs on ceiling foundation members (M bars).
(By cutting off the ribs, you can easily remove or trim the M bars that would otherwise interfere with the opening of down light holes. )
· The compact tool can be used in holes of small openings (ø75).

 
Part Number
MC-ROK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,720.80

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Cutting Tool Related Color Black Length(mm) 219.5
Product type Rib cutter Compatible 19" ceiling foundation member single/double bars

Please check the type/dimensions/specifications of the part MC-ROK in the Only Rib OK (Rib Cutter For M Bars) series.