1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Superstud (3/8-Inch Stud With Clamp For Rebar) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Docking of clamps for cylindrical rods and rebars with 3/8-inch stud.
· Makes it easy to mount steel outlet boxes to walls and slab reinforcements, preventing the boxes from tilting.
· Use in conjunction with crank bars, deformed rebar and cylindrical rods (sold separately).

 
Part Number
OF-30A
OF-30B
OF-3606
OF-3610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct type Applicable

฿ 62.34

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Superstud-

฿ 102.91

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Crank bars, deformed rebar, cylindrical rods (can also be used with rebar type boxes.)ø6 × 420 mm

฿ 102.91

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Crank bars, deformed rebar, cylindrical rods (can also be used with rebar type boxes.)ø6 × 360 mm

฿ 63.17

CONTROL CONSOLE ACCESSORIES 10 Piece(s) 6 Day(s) Crank bars, deformed rebar, cylindrical rods (can also be used with rebar type boxes.)3/8 inch × 360 mm

Loading...

  1. 1

Basic Information

Type Other