(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is used for marking the content of a pipe buried underground, to prevent accident.
Part Number |
---|
MHS3-DC |
MHS3-DCB |
MHS3-DCBK |
MHS3-DJ |
MHS3-DK |
MHS3-DT |
MHS3-SC |
MHS3-SJ |
MHS3-SK |
MHS3-ST |
MHS4-DCB |
MHS4-DCBK |
MHS-DC |
MHS-DCB |
MHS-DCBK |
MHS-DJ |
MHS-DK |
MHS-DT |
MHS-SC |
MHS-SJ |
MHS-SK |
MHS-ST |
MHS-TC |
MHS-TJ |
MHS-TK |
MHS-TT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Type | Type | Sheet color | Text color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 300-mm type (length 50 m) | Double (doubly folded) / Communication cable | Red | Black | ||
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Double (doubly folded) / Shared trench for general wires | Pink | Black | ||
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Double (doubly folded) / MLIT shared trench | Pink | Black | ||
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 300-mm type (length 50 m) | Double (doubly folded) / Low-current cable | Red | Black | ||
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Double (doubly folded) / High-voltage power | Orange | Red | ||
฿ 4,156.05 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Double (doubly folded) / Low-voltage power | Orange | Red | ||
฿ 1,918.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 300-mm type (length 50 m) | Single / Communication cable | Red | Black | ||
฿ 1,918.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 300-mm type (length 50 m) | Single / Low-current cable | Red | Black | ||
฿ 1,918.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Single / High-voltage power | Orange | Red | ||
฿ 1,918.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 300-mm type (length 50 m) | Single / Low-voltage power | Orange | Red | ||
฿ 5,421.64 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 400-mm type (length 50 m) | Double (doubly folded) / Shared trench for general wires | Pink | Black | ||
฿ 5,421.64 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 400-mm type (length 50 m) | Double (doubly folded) / MLIT shared trench | Pink | Black | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 150‑mm type (length 50 m) | Double (doubly folded) / Communication cable | Red | Black | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Double (doubly folded) / Shared trench for general wires | Pink | Black | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Double (doubly folded) / MLIT shared trench | Pink | Black | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 150‑mm type (length 50 m) | Double (doubly folded) / Low-current cable | Red | Black | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Double (doubly folded) / High-voltage power | Orange | Red | ||
฿ 2,308.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Double (doubly folded) / Low-voltage power | Orange | Red | ||
฿ 1,078.26 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 150‑mm type (length 50 m) | Single / Communication cable | Red | Black | ||
฿ 1,078.26 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 150‑mm type (length 50 m) | Single / Low-current cable | Red | Black | ||
฿ 1,078.26 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Single / High-voltage power | Orange | Red | ||
฿ 1,078.26 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Single / Low-voltage power | Orange | Red | ||
฿ 3,905.23 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Red | Width 150‑mm type (length 50 m) | Triple (3.5 times folded) / Communication cable | Red | Black | ||
฿ 3,905.23 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Triple (3.5 times folded) / Low-current cable | Red | Black | ||
฿ 3,905.23 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Triple (3.5 times folded) / High-voltage power | Orange | Red | ||
฿ 3,905.23 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Other | Width 150‑mm type (length 50 m) | Triple (3.5 times folded) / Low-voltage power | Orange | Red |
Loading...
Material | Resin |
---|
How can we improve?
How can we improve?