1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drive-In Sleeve (Through Sleeve For Retaining Wall Of Seismic Isolation Pit) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,073.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used as a through sleeve for guiding cables in a retaining wall or underground beam for a seismic isolation building.
· Due to their shape, multiple sleeves can be driven close together into a wall subject to area constraint, so many pipes can be placed.
· The length can be adjusted according to the thickness of the retaining wall (underground beam).
· Can be easily connected to a Square FLEX pipe, MIRALEX (F) pipe or VE pipe.
· Connecting a buried pipe uses a sleeve of the same nominal size, which means the bore diameter does not increase and no extra reinforcing bar needs to be installed.
· With sealing tape to prevent entry of underground water.
· Made entirely of resin to prevent rusting.
· With curing cap. (With sleeve-formwork securing function.)

 
Part Number
TSB-50-400
TSB-80-400
TSB-100-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter diameter (φD)
(mm)

฿ 1,073.27

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 69

฿ 1,630.77

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 101

฿ 2,152.47

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 128

Loading...

  1. 1

Basic Information

Color Grey Material Resin