1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Slide TL Box (for 2 pcs.)

CONTROL CONSOLE SWITCH BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 381.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 4 size 22 corrugated pipes (CD/PF/TL flexible) can be arranged side by side. 
* Corrugated pipes of sizes 14 and 16 can be connected by using the conversion adapter (4 sets).
・ Since there is a blank part, there is a large wiring space and it is easy to wire LAN cables.
・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.

 
Part Number
SBT-12LW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 381.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part SBT-12LW in the Large Slide TL Box (for 2 pcs.) series.