1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS-232C Cable (Crossover) (Part Number)

RS232 CABLES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 846.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Cable for interconnecting a Windows (DOS/V) personal computer (D-sub 9‑pin) to another to transfer data, crossover connection

[Features]
· RS232C cable for D-sub 9‑pin crossover connection.
· Cable for interconnecting a Windows (DOS/V) personal computer (D-sub 9‑pin) to another to transfer data.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.

Part Number
KRS-403XF3K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 846.49

RS232 CABLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Cable Type RS-232C CN1 9-core female CN2 9-core female
Type Crossover Connection Length(m) Fixed Length CN1 screw Inch (#4-40)
CN2 screw Inch (#4-40) Connector Specifications D-sub 9‑pin female inch screw (4-40) - D-sub 9‑pin female inch screw (4-40) Finished outer diameter 5.5 mm
Contact contacting point Gold Cable Length(m) 3 m

Please check the type/dimensions/specifications of the part KRS-403XF3K2 in the RS-232C Cable (Crossover) series.