1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Quality USB Extension Cable (Part Number)

LAN SWITCHING HUB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 433.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For extending a cable having a USB A connector

[Features]
· High-quality cable compliant with the USB 2.0 "Hi-SPEED" mode (transfer speed 480 Mbps). Having the electrical characteristics required of cables by USB 2.0, this cable can connect USB 2.0 devices.
*Also compatible with, and supports, USB 1.1/1.0-compliant devices.
*Up to 5 m, including the length of the cable to be extended.
*The USB 2.0 Standard does not cover extension cables.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· Uses twisted pair wires with 2 core wires twisted together to guard against noise.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· The package is made of a material that will not generate toxic gases from burning.

 
Part Number
KB-USB-E1K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 433.33

LAN SWITCHING HUB 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 A female
Length(m) 1 Type Cable Color _
Cable Type Twisted pair Finished outer diameter 5 mm Cable standard UL20276
Wiring Entirely straight connection Machining Method Molding Specifications Double-shield
Contact contacting point Gold plated JAN Code 4969887848111

Please check the type/dimensions/specifications of the part KB-USB-E1K2 in the High-Quality USB Extension Cable series.