1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SW Series (Part Number)

Earth Leakage Circuit Breakers (ELCB) NV-SW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 37,108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • The product images are representative products. Please note that the actual products may differ according to the part number.

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

 
Part Number
NV400-SW 3P 250A 100-440V 1.2.500MASALE
NV400-SW 3P 250A 100-440V 30MASALE
NV400-SW 3P 300A 100-440V 1.2.500MASALE
NV400-SW 3P 300A 100-440V 30MASALE
NV400-SW 3P 350A 100-440V 1.2.500MASALE
NV400-SW 3P 350A 100-440V 30MASALE
NV400-SW 3P 400A 100-440V 1.2.500MASALE
NV400-SW 3P 400A 100-440V 30MASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
rate sensitivity current
(mA)

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 250100· 200· 500 switch

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 25030

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 300100· 200· 500 switch

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30030

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 350100· 200· 500 switch

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 35030

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 400100· 200· 500 switch

฿ 37,108.00

฿ 27,831.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 40030

Loading...

  1. 1

Basic Information

Ampere frame AF 400AF or higher Rated block capacity AC 100 V(kA) 85 Rated block capacity AC 200 V(kA) 85
Rated block capacity AC 400 V(kA) 45 Number of Poles 3 Rated Operating Voltage(V) AC100-440
Mounting Method Fasten With Screws Dimension height(mm) 257 Dimension width(mm) 140
Dimension depth(mm) 155 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form
Type General-Purpose product