1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, Heat Shrink Tube, RT-375 Series (Part Number)

TE Connectivity, Heat Shrink Tube, RT-375 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TE Connectivity, heat shrink tube, RT-375 series.

 
Part Number
RT-375-1/8-X-STK
RT-375-3/4-X-STK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter (after contraction)
(mm)

฿ 203.46

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 1.6

฿ 420.43

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 9.5

Loading...

  1. 1

Basic Information

Tube Length(mm) 1,200 Color Transparency Shrinkage Rate 2:1 to Less Than 3:1
Flame Retardant Available Material Fluoropolymer Adhesive NA
Operating Temperature(°C) -55 to +150 Halogen No Tube Shape Straight
Shrink Ratio Details 2:1