1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, Heat Shrink Tube, CGPT Series (Part Number)

TUBE HEAT-SHRINKABLE TUBE

TE Connectivity, Heat Shrink Tube, CGPT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. It may differ from the actual product, so please check the manufacturer's website, etc., for the external appearance of the product.

Product Description

TE Connectivity, heat shrink tube, CGPT series.

 
Part Number
CGPT-9.5/4.8-X-STK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 190.27

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tube Length(mm) 1,200 Color Transparency Shrinkage Rate 2:1 to Less Than 3:1
Flame Retardant Available Material Polyolefin Adhesive NA
Internal diameter (after contraction)(mm) 4.8 Operating Temperature(°C) -40 to +135 Withstand Voltage 16 kV/mm
Halogen No Tube Shape Straight Shrink Ratio Details 2:1

Please check the type/dimensions/specifications of the part CGPT-9.5/4.8-X-STK in the TE Connectivity, Heat Shrink Tube, CGPT Series series.