1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE FASTON Terminal (Male/Ultra-Fast 187 Series / 22 to 18 AWG)【5-50 Pieces Per Package】 (Part Number)

TE FASTON Terminal (Male/Ultra-Fast 187 Series / 22 to 18 AWG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is for illustration purposes only. It may differ from the actual item, so please visit the manufacturer's website, etc., to confirm the external appearance of the product.

Product Description

TE Connectivity FASTON terminal, male, Ultra-Fast 187 Series, 22-18AWG (0.3 to 0.8 mm2).

Part Number
2-521102-2
2-521105-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInsulation coating (color) Material Tab Thickness
(mm)

฿ 2,208.67

CRIMPING TERMINAL 1 Pack(s)

50 Pieces Per Package

8 Day(s) RedBrass (Contact)0.51

฿ 100.40

CRIMPING TERMINAL 1 Pack(s)

5 Pieces Per Package

8 Day(s) Transparent RedCopper alloy (contact)0.81

Loading...

  1. 1

Basic Information

Conforming wire size(AWG) 22 to 18 Type Insertion Type Connector Series 187
Insulation material Nylon Overall Length(mm) 20.14 Conforming wire size(mm2) 0.3 to 0.8
Surface Treatment Tin (contact) Tab Width(mm) 4.75