1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity Contact, Econoseal J Series【50 Pieces Per Package】 (Part Number)

CONNECTOR

TE Connectivity Contact, Econoseal J Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,041.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is for illustration purposes only. It may differ from the actual item, so please check the manufacturer's website, etc., to confirm the external appearance of the product.
  • The product image is for illustration purposes only. It may differ from the actual item, so please check the manufacturer's website, etc., to confirm the external appearance of the product.

Product Description

TE Connectivity Contact, Econoseal J Series. A crimp contact pin for cable-to-substrate and cable-to-cable connections. Compatible cable size: AWG26 to AWG20

 
Part Number
170279-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,041.71

CONNECTOR 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Copper Alloy Material Brass

Please check the type/dimensions/specifications of the part 170279-1 in the TE Connectivity Contact, Econoseal J Series series.