1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Adapter

POWER SUPPLY UPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,004.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·AC adapter for USB hub (the USB-HUB209 series)

 
Part Number
USB-AC1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,004.52

POWER SUPPLY UPS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Input voltage AC(V) 100 Output voltage DC(V) 5 Output capacity(A) 2.6
Input power cable plug shape Direct plug-in type JAN Code 4969887583050 Note Compatible types of equipment: USB-HUB225 Series / USB-HUB226 Series (USB hub), MM-SPP2 (speakers)

Please check the type/dimensions/specifications of the part USB-AC1 in the AC Adapter series.