(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Ampere frame | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,148.00 ฿ 861.23 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 3 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 2,233.00 ฿ 1,674.97 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 3 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | Auxiliary switch | ||
฿ 1,148.00 ฿ 861.23 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 4 | DIN rail mount | Surface type | CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,148.00 ฿ 861.23 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 6 | DIN rail mount | Surface type | CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 2,895.00 ฿ 2,171.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 10 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | Alarm switch / Vertical lead wire terminal block | ||
฿ 1,148.00 ฿ 861.23 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 16 | DIN rail mount | Surface type | CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,148.00 ฿ 861.23 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 25 | DIN rail mount | Surface type | CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,148.00 ฿ 861.23 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 32 | DIN rail mount | Surface type | CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,148.00 ฿ 861.23 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 63AF | 7.5 | 5 | 2.5 | Available | 2 | 63 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 50 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 3 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 4 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 5 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 6 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 16 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 25 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 32 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 ฿ 1,204.93 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 63 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 3,855.00 ฿ 2,891.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 63 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | Alarm switch / Auxiliary switch | ||
฿ 2,690.00 ฿ 2,017.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 63 | DIN rail mount | Surface type | PSE / CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | Auxiliary switch | ||
฿ 1,968.00 ฿ 1,476.20 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | - | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 2 | 50 | - | Surface type | PSE / CE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 1,968.00 ฿ 1,476.20 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 2 | 63 | - | - | PSE / CE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 1,968.00 ฿ 1,476.20 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 2 | 80 | - | - | PSE / CE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 2,812.00 ฿ 2,108.72 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 3 | 63 | - | - | PSE / CE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 2,812.00 ฿ 2,108.72 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 3 | 80 | - | - | PSE / CE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 3,895.00 ฿ 2,921.25 | CIRCIT BREAKER | 1 Piece(s) | Same day | - | - | 36 | 25 | 15 | Available | 2 | 100 | - | Surface type | PSE / CE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | - | ||
฿ 6,788.00 ฿ 5,091.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 36 | 25 | 15 | Available | 2 | 125 | - | Surface type | CE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | Alarm switch / Auxiliary switch / Vertical lead wire terminal block | ||
฿ 3,895.00 ฿ 2,921.25 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | 225AF | - | 25 | 15 | - | 2 | 250 | DIN rail mount | - | CE | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,667.00 ฿ 5,000.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 36 | 25 | 15 | Available | 3 | 125 | - | Surface type | CE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | Warning switch | ||
฿ 6,667.00 ฿ 5,000.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 36 | 25 | 15 | Available | 3 | 175 | - | Surface type | CE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | Warning switch | ||
฿ 6,667.00 ฿ 5,000.25 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 36 | 25 | 15 | Available | 3 | 250 | - | Surface type | CE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | Warning switch | ||
฿ 9,157.00 ฿ 6,867.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 2 | 250 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 9,157.00 ฿ 6,867.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 2 | 300 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 9,157.00 ฿ 6,867.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 2 | 350 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 9,157.00 ฿ 6,867.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 2 | 400 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 13,092.00 ฿ 9,819.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 3 | 250 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 13,092.00 ฿ 9,819.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 3 | 300 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 13,092.00 ฿ 9,819.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 3 | 350 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | 50 | 10 (500 V AC), 25 (450 V AC / 440 V AC), 40 (380 V AC) | - | - | ||
฿ 13,092.00 ฿ 9,819.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | [400AF or higher] 400AF | 50 | 36 | 20 | Available | 3 | 400 | - | Surface type | CE / CCC | 257 | 140 | 134 | No-fuse breaker | 36 | 50 | - | 10(AC500V),25(AC450V/AC440V), 40(AC380V) | - | - | ||
฿ 19,438.00 ฿ 14,578.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 630AF | 50 | 36 | 20 | Available | 3 | 500 | - | Surface type | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 36 | 50 | 50 | 18 (500 V AC), 36 (440 V AC), 40 (380 V AC), 30 (450 V AC) | - | - | ||
฿ 19,438.00 ฿ 14,578.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | [400AF or higher] 630AF | 50 | 36 | 20 | Available | 3 | 600 | - | Surface type | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 36 | 50 | 50 | 18 (500 V AC), 36 (440 V AC), 40 (380 V AC), 30 (450 V AC) | - | - | ||
฿ 19,438.00 ฿ 14,578.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [400AF or higher] 630AF | 50 | 36 | 20 | Available | 3 | 630 | - | Surface type | CE / CCC | 257 | 140 | 155 | No-fuse breaker | 36 | 50 | 50 | 18 (500 V AC), 36 (440 V AC), 40 (380 V AC), 30 (450 V AC) | - | - |
Loading...
How can we improve?
How can we improve?