(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.
Part Number |
---|
NF63-CV 3P 32A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Ampere frame | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,607.00 ฿ 1,204.93 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 32 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - |
Loading...
Please check the type/dimensions/specifications of the part NF63-CV 3P 32A in the Molded Case Circuit Breakers (MCCB) NF-CS Series with accessories series.
Part Number |
---|
NF125-CV 3P 63A |
NF125-CV 3P 80A |
NF250-CV 2P 100A |
NF63-CV 3P 3A |
NF63-CV 3P 4A |
NF63-CV 3P 5A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) | Ampere frame | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,812.00 | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 3 | 63 | - | - | CE / PSE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 2,812.00 | 1 Piece(s) | Same day | 10 | [100AF to 199AF] 125AF | 30 | 10 | - | Available | 3 | 80 | - | - | CE / PSE / CCC | 130 | 60 | 90 | No-fuse breaker | 10 | 30 | - | 7.5(AC500V), 10(AC450V/AC440V/AC380V) | - | - | ||
฿ 3,895.00 | 1 Piece(s) | Same day | - | - | 36 | 25 | 15 | Available | 2 | 100 | - | Surface type | CE / PSE / CCC | 165 | 105 | 92 | No-fuse breaker | 25 | 36 | - | 10(AC500V), 15(AC450V/AC440V), 25(AC380V) | 250AF | - | ||
฿ 1,607.00 | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 3 | DIN rail mount | Surface type | CE / PSE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 | 1 Piece(s) | 72 Day(s) | 10 | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 4 | DIN rail mount | Surface type | CE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - | ||
฿ 1,607.00 | 1 Piece(s) | 72 Day(s) | - | 63AF | 7.5 | 5 | 2.5 | Available | 3 | 5 | DIN rail mount | Surface type | CE / PSE / CCC | 130 | 75 | 90 | No-fuse breaker | 2.5 | 7.5 | - | 2.5(AC500V/AC450V/AC440V), 5(AC380V), | - | - |
How can we improve?
How can we improve?