(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREENCROSS Belt With Reversible Buckle (255123)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Precautions for use: This belt is not safety belt. Must not be used for the purpose of fall prevention. Do not use if there are any abnormalities, such as a misshapen or damaged buckle or any loose threads, etc. Do not modify this belt, remove any components or apply any coating, etc. Keep away from fire, etc. Note: Color may transfer due to friction, etc. when wearing. Take due care when wearing with white or light clothing. If worn when damp or wet, color may transfer or bleed. Color will gradually fade with washing. Also, wash separately to other clothing because color may bleed.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
255121
255123
255125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 602.79

TOOL BELTS 1 Piece(s) 31 Day(s) Black

฿ 602.19

TOOL BELTS 1 Piece(s) 31 Day(s) Brown

฿ 602.49

TOOL BELTS 1 Piece(s) 31 Day(s) Navy Blue

Basic Specifications

  • Product Type
    Other
  • Belt material
    Polyester
  • Buckle material
    Zinc alloy
  • Belt width(mm)
    Approx. 40
  • Belt length(mm)
    Approx. 1,100
  • Other specifications
    Reversible design, length can be adjusted

Product Description

[Features]
· Easily reversible design with a simple turn.

Part Number
255121
255123
255125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color

฿ 602.79

TOOL BELTS 1 Piece(s) 31 Day(s) Black

฿ 602.19

TOOL BELTS 1 Piece(s) 31 Day(s) Brown

฿ 602.49

TOOL BELTS 1 Piece(s) 31 Day(s) Navy Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1