- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
GREENCROSS Soft Belt (1-Prong Buckle)
(SP-48B)
(i)Caution
- Only use for the intended applications. Read the precautions for handling included with the product thoroughly before use.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
color |
Other specifications |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Blue |
- |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
- |
Military green color |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Red |
- |
Basic Specifications
-
- Product Type
- Other
-
- Belt material
- Polypropylene
-
- Buckle material
- Steel
-
- Backing material
- Nylon
-
- Cushioning material
- Polyethylene foam
-
- Size(mm)
- 48 × 1,300
-
- Belt width(mm)
- 48
-
- Buckle specification
- 1 prong
Product Description
[Features]
· Belt with standard 1-prong buckle.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
color |
Other specifications |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Blue |
- |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
- |
Military green color |
|
฿ 571.12
|
TOOL BELTS
|
1 Piece(s)
|
|
31 Day(s)
|
Red |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?