(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREENCROSS Soft Belt With Single-Action Buckle (SO-48B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Only use for the intended applications. Read the precautions for handling included with the product thoroughly before use.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SO-48B
SO-48OD
SO-48R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Other specifications

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) Blue With hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) - Military green color, with hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) Red With hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

Basic Specifications

  • Product Type
    Other
  • Belt material
    Polypropylene
  • Buckle material
    Steel
  • Backing material
    Nylon
  • Cushioning material
    Polyethylene foam
  • Size(mm)
    48 × 1,300
  • Belt width(mm)
    48
  • Product weight(g)
    168
  • Buckle specification
    Single-action

Product Description

[Features]
· Single-action buckle type that is easy to put on and take off.

Part Number
SO-48B
SO-48OD
SO-48R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship color Other specifications

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) Blue With hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) - Military green color, with hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

฿ 570.82

TOOL BELTS 1 Piece(s) 31 Day(s) Red With hole holder metal fitting (can be attached to a safety lanyard, carabiner, etc.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1