1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-CS Series (Part Number)

Earth Leakage Circuit Breakers (ELCB) NV-CS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,997.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as
basic protection for low-voltage circuits.

Part Number
NV63-CV 2P 15A 100-240V 30MA ALSALE
NV63-CV 2P 30A 100-240V 30MA ALSALE
NV125-CV 3P 125A 30MASALE
NV250-CV 3P 150A 100-440V 1.2.500MA AX SLTSALE
NV250-CV 3P 175A 100-440V 30MA TBLSALE
NV250-CV 3P 200A 100-440V 1.2.500MA ALSALE
NV400-CW 3P 300A 100-440V 1.2.500MA ALSALE
NV400-CW 3P 300A 100-440V 1.2.500MA AL AXSALE
NV630-CW 3P 600A 100-440V 1.2.500MA ALSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Included equipment

฿ 3,997.00

฿ 2,997.35

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -50AF7.57.5-2100-2401530DIN/Screw retentionPSE1307590Warning switch

฿ 3,997.00

฿ 2,997.35

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -50AF7.57.5-2100-2403030DIN/Screw retentionPSE1307590Warning switch

฿ 5,060.00

฿ 3,795.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 10--------------

฿ 11,025.00

฿ 8,268.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -Other3636253100-440150100· 200· 500 switchFasten With Screws-16510592Vertical lead wire terminal block / auxiliary switch

฿ 12,345.00

฿ 9,258.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -Other3636253100-44017530Fasten With Screws-16510592Test lead wire

฿ 10,515.00

฿ 7,886.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -Other3636253100-440200100· 200· 500 switchFasten With Screws-16510592Warning switch

฿ 27,842.00

฿ 20,881.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -400AF or higher5050363100-440300100· 200· 500 switchFasten With Screws-257140134Warning switch

฿ 29,118.00

฿ 21,838.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -400AF or higher5050363100-440300100· 200· 500 switchFasten With Screws-257140134Warning switch / auxiliary switch

฿ 51,680.00

฿ 38,760.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -400AF or higher5050363100-440600100· 200· 500 switchFasten With Screws-257140155Warning switch

Loading...

  1. 1
 

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form