(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In addition to overload and short-circuit protection in low-voltage circuit, this product series also offers the most optimal protection against electric shock as well as
basic protection for low-voltage circuits.
Part Number |
---|
NV250-CV 3P 200A 100-440V 1.2.500MA AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,515.00 ฿ 7,886.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 36 | 36 | 25 | 3 | 100-440 | 200 | 100· 200· 500 switch | Fasten With Screws | - | 165 | 105 | 92 | Warning switch |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface form |
---|
Please check the type/dimensions/specifications of the part NV250-CV 3P 200A 100-440V 1.2.500MA AL in the Earth Leakage Circuit Breakers (ELCB) NV-CS Series series.
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,060.00 | 1 Piece(s) | 72 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 11,025.00 | 1 Piece(s) | 72 Day(s) | - | Other | 36 | 36 | 25 | 3 | 100-440 | 150 | 100· 200· 500 switch | Fasten With Screws | - | 165 | 105 | 92 | Vertical lead wire terminal block / auxiliary switch | ||
฿ 12,345.00 | 1 Piece(s) | 72 Day(s) | - | Other | 36 | 36 | 25 | 3 | 100-440 | 175 | 30 | Fasten With Screws | - | 165 | 105 | 92 | Test lead wire | ||
฿ 27,842.00 | 1 Piece(s) | 72 Day(s) | - | 400AF or higher | 50 | 50 | 36 | 3 | 100-440 | 300 | 100· 200· 500 switch | Fasten With Screws | - | 257 | 140 | 134 | Warning switch | ||
฿ 29,118.00 | 1 Piece(s) | 72 Day(s) | - | 400AF or higher | 50 | 50 | 36 | 3 | 100-440 | 300 | 100· 200· 500 switch | Fasten With Screws | - | 257 | 140 | 134 | Warning switch / auxiliary switch | ||
฿ 3,997.00 | 1 Piece(s) | 72 Day(s) | - | 50AF | 7.5 | 7.5 | - | 2 | 100-240 | 15 | 30 | DIN/Screw retention | PSE | 130 | 75 | 90 | Warning switch |
How can we improve?
How can we improve?